AXIS#.WS.TDELAY4
Description
AXIS#.WS.TDELAY4 defines the delay time after first current-pulse injection.
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-00-00-000 |
General Information
|
Type |
Read/Write |
|
Units |
ms |
|
Range |
0 to 10,000 ms |
|
Default Value |
2000 ms |
|
Data Type |
Integer |
|
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported
Fieldbus Information
| Fieldbus |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|---|
| EtherCAT |
AXIS1.WS.TDELAY4 | 0x5013 | 0x8 | UINT | - | - | RW | False |
| AXIS2.WS.TDELAY4 | 0x5113 | 0x8 | UINT | - | - | RW | False |
|
Copyright © 2018 Kollmorgen |
|







